商品概要
画像をクリックすると大きくなります
Proximity Sensor, DC 2-wire, Sensing distance: 4 mm, Unshielded, NC, M8, Pre-wired model, Polarity, Standard PVC cable, 2 m
在庫/販売状況
2025/10/03 00:00 情報更新販売状況 | 販売中 |
---|---|
機種区分 | 標準在庫機種 |
在庫状況 | 〇 |
標準価格(税別) | ¥ 6,800 |
詳細情報
Ratings/Performance
情報更新:2025/09/04
Sensing head size | M8 |
---|---|
Type | Cylinder type (with screw), Unshielded |
Power source | DC 2-wire models |
Sensing distance | 4 mm ±10% |
Setting distance | 0 to 3.2 mm |
Differential distance | 15% max. of sensing distance |
Sensing object | Ferrous metal (Sensitivity lowers with non-ferrous metals.) |
Standard sensing object | Iron 20 x 20 x 1 mm |
Response frequency | 1000 Hz |
Power supply voltage | 10 to 30 VDC ripple (p-p) 10% included |
Leakage current | 0.8 mA max. |
Control output (Residual voltage) | 3 V max. (Load current 100 mA with cable length of 2 m) |
Indicator | Operation indicator (orange) |
Operation mode | NC |
Polarity | Polarity |
Protective circuit | Output short-cut protection Surge suppressor |
Ambient temperature (Operating) | -25 to 70 ℃ (with no freezing or condensation) |
Ambient temperature (Storage) | -40 to 85 ℃ (with no freezing or condensation) |
Ambient humidity (Operating) | 35 to 95 % (with no condensation) |
Ambient humidity (Storage) | 35 to 95 % (with no condensation) |
Temperature influence | ±10% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃ |
Voltage influence | ±1% max. of sensing distance at rated voltage in the rated voltage ±15% range |
Insulation resistance | Between charged parts and the case: 50 MΩ min. at 500 VDC |
Dielectric strength | Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min |
Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
Shock resistance | Destruction: 500 m/s2 10 times each in X, Y, and Z directions |
Degree of protection | IEC: IP67 Company standard: Passed OMRON$sq;s Oil-resistant Component Evaluation Standards IP67G (JIS C 0920 Annex 1) IP69K (ISO 20653 (old standard: DIN 40050 PART9)) |
Connection method | Pre-wired models (2 m) |
Material | Case: Stainless steel (SUS303) Sensing surface: Polybutylene terephthalate (PBT) Clamping nuts: Brass nickel plating Toothed washers: Iron zinc plating Cable: PVC |
Accessories | Instruction manual, Clamping nuts, Toothed washers |
Mutual interference
情報更新:2025/09/04
Mutual interference

A: 80 mm min., B: 60 mm min.
Effects of surrounding metals
情報更新:2025/09/04
Effects of surrounding metals

L: 9 mm min., dia. d: 24 mm min., D: 9 mm min., m: 8 mm min., n: 24 mm min.
Metal embedded

l: 12 mm min., dia. d: 24 mm min., D: 12 mm min., m: 8 mm min., n: 24 mm min.
RoHS/REACH対応状況
情報更新:2025/10/01
EU RoHS
対応状況 | 対応予定月 | 非含有証明書 |
---|---|---|
対応済み | ダウンロードはこちら |
中国 RoHS
中国 RoHS表 | ||||||
---|---|---|---|---|---|---|
鉛 (PB) |
水銀 (Hg) |
カドミウム (Cd) |
六価クロム (Cr(VI)) |
ポリ臭化 ビニフェル (PBB) |
ポリ臭化 ジフェニルエーテル (PBDE) |
環境保護 使用期限 |
X | O | O | O | O | O | 10 |
- “対応済み”や非含有の記載がされた商品であっても、流通在庫等で未対応品が混在する可能性があります。
- 非含有品が必要な際は、弊社営業部門もしくは販売店へお問い合わせください。
規格認証/適合状況
LR型式承認 (イギリス 船舶規格) |
DNV型式承認 (ノルウェー 船舶規格) |
BV型式承認 (フランス 船舶規格) |
KR型式承認 (韓国 船舶規格) |
NK型式承認 (日本 船舶規格) |
ABS型式承認 (アメリカ 船舶規格) |
---|---|---|---|---|---|
No | No | No | No | No | No |