商品概要
画像をクリックすると大きくなります
Proximity Sensor, DC 3-wire, Sensing distance: 15 mm, Shielded, PNP open collector, NO+NC, COM2 (38.4 kbps), M30, M12 Connector Models
Proximity Sensor, DC 3-wire, Sensing distance: 15 mm, Shielded, PNP open collector, NO+NC, COM2 (38.4 kbps), M30, M12 Connector Models
在庫/販売状況
2026/11/20 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 12,500 |
詳細情報
- Ratings/Performance
- Output circuit
- Mutual interference
- Effects of surrounding metals
- Characteristic chart
- RoHS/REACH対応状況
- 規格認証/適合状況
Ratings/Performance
情報更新:2025/09/04
| Sensing head size | M30 |
|---|---|
| Type | Cylinder type (with screw), Shielded |
| Power source | DC Three-wires models |
| Sensing distance | 15 mm ±10% |
| Setting distance | 0 to 12 mm |
| Differential distance | 15% max. of sensing distance |
| Sensing object | Ferrous metal (Sensitivity lowers with non-ferrous metals.) |
| Standard sensing object | Iron 45 x 45 x 1 mm |
| Response frequency | 250 Hz |
| Power supply voltage | 10 to 30 VDC ripple (p-p) 10% included, Class 2 |
| Current consumption | 20 mA max. |
| Control output (Output type) | PNP open collector |
| Control output (Switching capacity) | 100 mA max. |
| Control output (Residual voltage) | 2 V max. (Load current 100 mA with cable length of 2 m) |
| Communications | IO-Link Ver 1.1 Transmission speed: COM2 (38.4 kbps) Data length: 2 byte (PD Size)/1 byte (M-sequence type: TYPE_2_2) (OD Size) Minimum cycle time: 2.3 ms |
| Indicator | Standard I/O mode (SIO mode): Operation indicator (orange, lit) and communication indicator (green, not lit) IO-Link mode (COM mode): Operation indicator (orange, lit) and communication indicator (green, blinking at 1 s intervals) |
| Operation mode | NO+NC |
| Protective circuit | Output short-cut protection Output reverse polarity protection Power supply reverse polarity protection Surge suppressor |
| Ambient temperature (Operating) | -40 to 85 ℃ (with no freezing or condensation) |
| Ambient temperature (Storage) | -40 to 85 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 35 to 95 % (with no condensation) |
| Ambient humidity (Storage) | 35 to 95 % (with no condensation) |
| Temperature influence | ±15% max. of sensing distance at 23 ℃ in the temperature range of -40 to 85 ℃ ±10% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃ |
| Voltage influence | ±1% max. of sensing distance at rated voltage in the rated voltage ±15% range |
| Insulation resistance | Between charged parts and the case: 50 MΩ min. at 500 VDC |
| Dielectric strength | Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
| Shock resistance | Destruction: 1000 m/s2 10 times each in X, Y, and Z directions |
| Degree of protection | IEC: IP67 IP69K (ISO 20653 (old standard: DIN 40050 PART9)) |
| Connection method | M12 connector models |
| Weight | Package: Approx. 160 g |
| Material | Case: Brass nickel plating Sensing surface: Polybutylene terephthalate (PBT) Clamping nuts: Brass nickel plating Toothed washers: Iron zinc plating Cable: PVC |
| Accessories | Instruction manual, Clamping nuts, Toothed washers |
Output circuit
情報更新:2025/09/04
Output circuit

Timing chart

Mutual interference
情報更新:2025/09/04
Mutual interference

A: 110 mm min., B: 90 mm min.
Effects of surrounding metals
情報更新:2025/09/04
Effects of surrounding metals

L: 0 mm min., dia. d: 45 mm min., D: 0 mm min., m: 45 mm min., n: 45 mm min.
Metal embedded

l: 6 mm min., dia. d: 45 mm min., D: 6 mm min., m: 45 mm min., n: 45 mm min.
Characteristic chart
情報更新:2025/09/04
Sensing distance vs. size and material of sensing object

Sensing range

RoHS/REACH対応状況
情報更新:2026/11/18