商品概要

画像をクリックすると大きくなります

Proximity Sensor, DC 3-wire, Sensing distance: 10 mm, Unshielded, NPN open collector, NC, Long Body, M12, M12 Pre-wired Smartclick Connector, Standard PVC cable, 0.3 m

Proximity Sensor, DC 3-wire, Sensing distance: 10 mm, Unshielded, NPN open collector, NC, Long Body, M12, M12 Pre-wired Smartclick Connector, Standard PVC cable, 0.3 m

在庫/販売状況

2026/03/30 00:00 情報更新
在庫/販売状況 ご利用条件
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 11,000

詳細情報

Ratings/Performance

情報更新:2025/09/04

Sensing head sizeM12
TypeLong Body, Cylinder type (with screw), Unshielded
Power sourceDC Three-wires models
Sensing distance10 mm ±10%
Setting distance0 to 8 mm
Differential distance15% max. of sensing distance
Sensing objectFerrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing objectIron 30 x 30 x 1 mm
Response frequency400 Hz
Power supply voltage10 to 30 VDC ripple (p-p) 10% included, Class 2
Current consumption16 mA max.
Control output (Output type)NPN open collector
Control output (Switching capacity)100 mA max.
Control output (Residual voltage)2 V max. (Load current 100 mA with cable length of 2 m)
IndicatorStandard I/O mode (SIO mode): Operation indicator (orange, lit) and communication indicator (green, not lit)
Operation modeNC
Protective circuitOutput short-cut protection
Output reverse polarity protection
Power supply reverse polarity protection
Surge suppressor
Ambient temperature (Operating)-25 to 70 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-25 to 70 ℃ (with no freezing or condensation)
Ambient humidity (Operating)35 to 95 % (with no condensation)
Ambient humidity (Storage)35 to 95 % (with no condensation)
Temperature influence±10% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃
Voltage influence±1% max. of sensing distance at rated voltage in the rated voltage ±15% range
Insulation resistanceBetween charged parts and the case: 50 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 1,000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 1000 m/s2 10 times each in X, Y, and Z directions
Degree of protectionIEC: IP67
Company standard: Passed OMRON$sq;s Oil-resistant Component Evaluation Standards
IP67G (JIS C 0920 Annex 1)
IP69K (ISO 20653 (old standard: DIN 40050 PART9))
Connection methodPrewired M12 smart click connector model (0.3 m)
MaterialCase: Brass nickel plating
Sensing surface: Polybutylene terephthalate (PBT)
Clamping nuts: Brass nickel plating
Toothed washers: Iron zinc plating
Cable: PVC
AccessoriesInstruction manual, Clamping nuts, Toothed washers

Output circuit

情報更新:2025/09/04

Output circuit

Timing chart

Mutual interference

情報更新:2025/09/04

Mutual interference

A: 120 mm min., B: 100 mm min.

Effects of surrounding metals

情報更新:2025/09/04

Effects of surrounding metals

L: 16 mm min., dia. d: 50 mm min., D: 16 mm min., m: 30 mm min., n: 50 mm min.

Metal embedded

l: 20 mm min., dia. d: 50 mm min., D: 20 mm min., m: 30 mm min., n: 50 mm min.

Characteristic chart

情報更新:2025/09/04

Sensing distance vs. size and material of sensing object

Sensing range

RoHS/REACH対応状況

情報更新:2026/4/15

EU RoHS

対応状況 対応予定月 非含有証明書
対応済み ダウンロードはこちら

中国 RoHS

中国 RoHS表
Pb Hg Cd Cr(VI) PBBs PBDEs DBP DIBP BBP DEHP 環境保護
使用期限
X O O O O O O O O O 10
  • "対応済み"や非含有の記載がされた商品であっても、流通在庫等で未対応品が混在する可能性があります。
  • 非含有品が必要な際は、弊社営業部門もしくは販売店へお問い合わせください。

規格認証/適合状況

UL認証 CSA認証 CEマーキング適合 CCC認証 電波法
Yes Yes Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No