商品概要
画像をクリックすると大きくなります
Separate Amplifier Proximity Sensor, with Adjustment Potentiometer, Sensor Unit, Heat-resistance model, Shielded, Cylinder type, M12, Sensing distance: 2 mm, Pre-wired model, 5 m
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 48,500 |
詳細情報
- Ratings/Performance
- Dimensions
- Mutual interference
- Effects of surrounding metals
- Characteristic chart
- RoHS/REACH対応状況
- 規格認証/適合状況
Ratings/Performance
情報更新:2024/08/08
| Sensing head size | M12 |
|---|---|
| Type | Heat-resistance model, Cylinder type (with screw) Sensor Head, Shielded |
| Sensing distance | 2 mm |
| Differential distance | 0.04 mm max. |
| Sensing object | Ferrous metal (Sensitivity lowers with non-ferrous metals.) |
| Standard sensing object | Iron 12 x 12 x 1 mm |
| Response frequency | 300 Hz |
| Ambient temperature (Operating) | -10 to 200 ℃ |
| Ambient temperature (Storage) | -10 to 200 ℃ |
| Ambient humidity (Operating) | 35 to 95 % |
| Ambient humidity (Storage) | 35 to 95 % |
| Temperature influence | ±0.2%/℃ |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
| Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions |
| Degree of protection | IEC: IP60 |
| Connection method | Pre-wired models (5 m) |
| Material | Case: Brass Sensing surface: PEEK Cable: Fluoride resin Clamping nuts: Brass nickel plating Toothed washers: Iron zinc plating |
| Amplifier unit/sensor head of combination | E2C-JC4DH |
Dimensions
情報更新:2024/08/08
Dimensions

Mutual interference
情報更新:2024/08/08
Mutual interference

A: 30 mm min., B: 20 mm min.
Effects of surrounding metals
情報更新:2024/08/08
Effects of surrounding metals

l: 0 mm min., dia. d: 12 mm min., D: 0 mm min., m: 6 mm min.
Characteristic chart
情報更新:2024/08/08
Sensing distance vs. size and material of sensing object

Sensing range