商品概要

画像をクリックすると大きくなります

Mechanical Touch Switch, Wobble stick (short spring), M10, Cable length: 3 m

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 3,650

詳細情報

Ratings / Performance

情報更新:2024/08/08

Shape/StructureTouch switches (M10)
Operating mechanismSlow action
ctuatorWire spring 0.6 dia.
Stainless steel wire
Short spring
Electrical ratingsResistive load: 1 mA at 5 VDC to 10 mA at 30 VDC (resistive load)
Frequency50/60 Hz
Contact formSPST-NC
Cable specificationsOil-resistant cable, 2 cores, 3 m
Nominal sectional area: 0.08 mm2
Diameter: 3 dia.
Ambient temperatureOperating: -10 to 70 ℃ (with no icing)
Ambient humidity35 to 95 %

Permissible operating speed5 to 500 mm/s
Permissible operating frequencyElectrical: 60 operations / 1 min max.
Mechanical: 120 operations / 1 minute max.
Contact resistance (Initial value)1.9 Ω max.
Insulation resistanceBetween each terminal and non-live-metallic part: 100 MΩ min. (at 250 VDC)
Dielectric strengthBetween each terminal of the same polarities: 250 VAC 50/60Hz 1 min (TTP)
Between each terminal and non-live-metallic part: 1,000 VAC 50/60 Hz 1 min
DurabilityElectrical: 5,000,000 operations min. (30 mA at 30 VDC)
Mechanical: 10 million operations min.
Vibration resistanceMalfunction: 16.7 Hz, 1-mm double amplitude
Shock resistanceDestruction: 1,000 m/s2 max.
Malfunction: 50 m/s2 max.
Degree of protectionIP67

Operating Force (OF)X-Y direction: Standard value 0.05 N max.
Pre-Travel (PT)X-Y direction: Reference value 14 mm
Total Travel (TT)X-Y direction: Reference value 30 mm
Permissible Operating ForceStandard value 0.49 N max.

Circuits configuration

情報更新:2024/08/08

Characteristic chart

情報更新:2024/08/08

Durability curve

Electrical:
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
D5B-1513についての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。