商品概要
画像をクリックすると大きくなります
Safety Limit Switch, M20, 1-conduit, 1NC/1NO (snap-action), Roller lever (stainless steel roller)
在庫/販売状況
2026/03/18 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 7,000 |
詳細情報
定格/性能
情報更新:2025/12/01
| Life expectancy | General type |
|---|---|
| Operating mechanism | Snap action |
| Rated frequency | 50/60 Hz |
| Contact form | 1NC/1NO |
| Load | General load |
| AC | (Lamp load (NC)) 0.8 A at 400 VAC(Lamp load (NO)) 0.8 A at 400 VAC(Motor load (NO)) 1 A at 250 VAC(Lamp load (NO)) 1.5 A at 125 VAC(Lamp load (NO)) 1.5 A at 250 VAC(Motor load (NO)) 1.5 A at 400 VAC(Lamp load (NC)) 1.5 A at 400 VAC(Motor load (NC)) 10 A at 125 VAC(Inductive load) 10 A at 125 VAC(Resistive load) 10 A at 250 VAC(Inductive load) 10 A at 250 VAC(Resistive load) 10 A at 400 VAC(Resistive load) 2 A at 250 VAC 2.5 A at 125 VAC(Motor load (NO)) 3 A at 125 VAC(Lamp load (NC)) 3 A at 250 VAC(Motor load (NC)) 3 A at 400 VAC(Inductive load) 5 A at 125 VAC(Motor load (NC)) |
| DC | 0.1 A at 250 VDC(Lamp load (NC)) 0.1 A at 250 VDC(Lamp load (NO)) 0.1 A at 250 VDC(Motor load) 0.2 A at 125 VDC(Lamp load (NC)) 0.2 A at 125 VDC(Lamp load (NO)) 0.2 A at 125 VDC(Motor load) 0.4 A at 250 VDC(Inductive load) 0.4 A at 250 VDC(Resistive load) 0.8 A at 125 VDC(Inductive load) 0.8 A at 125 VDC(Resistive load) 10 A at 14 VDC(Inductive load) 10 A at 14 VDC(Resistive load) 10 A at 8 VDC(Inductive load) 10 A at 8 VDC(Resistive load) 3 A at 14 VDC(Lamp load (NO)) 3 A at 30 VDC(Lamp load (NO)) 3 A at 8 VDC(Lamp load (NO)) 4 A at 30 VDC(Lamp load (NC)) 4 A at 30 VDC(Motor load) 6 A at 14 VDC(Lamp load (NC)) 6 A at 14 VDC(Motor load) 6 A at 30 VDC(Inductive load) 6 A at 30 VDC(Resistive load) 6 A at 8 VDC(Lamp load (NC)) 6 A at 8 VDC(Motor load) |
| Inrush current | 30 A max. |
| Conduit | M20 |
| Ground | With ground terminal |
| Ambient temperature (Operating) | -40 to 80 ℃ (with no icing) |
| Ambient humidity (Operating) | 95% max. |
| Permissible operating speed | 1 mm/s to 0.5 m/s |
| Permissible operating frequency | 120 operations / 1 minute max.(Mechanical) 30 operations / 1 minute max.(Electrical) |
| Contact resistance (Initial value) | 25 mΩ max. |
| Insulation resistance | 100 MΩ min.(Between each terminal and non-live-metallic part) 100 MΩ min.(Between each terminal of the same polarities) at 500 VDC |
| Impulse withstand voltage | 2.5 kV(Between each terminal of the same polarities) 4 kV(Between each terminaland ground) |
| Endurance | 30 million operations min.(Mechanical) 500,000 operations min. (10 A at 250 VAC)(Electrical) |
| Vibration resistance | 10 to 55 Hz, 0.75 mm single amplitude(Malfunction) |
| Shock resistance | 1000 m/s2 min.(Destruction) 300 m/s2 min.(Malfunction) |
| Degree of protection | IP67 |
| Classification of protection against electric shock | Class I (with ground terminal) |
| Operating Force (OF) | Standard value 9.41 N max. |
| Release Force (RF) | Standard value 1.47 N min. |
| Pre-Travel | Standard value 21±3 ° |
| Movement Differential | Standard value 12 ° max. |
| Over-Travel | Standard value 50 ° min. |
| Total travel (TT) | Reference value 75 ° |
| Direct Opening Force (DOF) | Standard value 19.61 N min. |
| Direct Opening Travel | Standard value 55 ° min. |
| Durability curve | S093_D4B-2111N_E.jpg(Electrical) |
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
| O | O | X | O | O | O | O | O | O | O | 10 |
- “対応済み”や非含有の記載がされた商品であっても、流通在庫等で未対応品が混在する可能性があります。
- 非含有品が必要な際は、弊社営業部門もしくは販売店へお問い合わせください。
規格認証/適合状況
D4B-4115Nについての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。