商品概要
画像をクリックすると大きくなります
Selector Switche (30-dia.), Lighted, 3-position, Brushed metal bezel, Automatic reset on left and right, Operation unit color: Red (Transparent), IP66, Push-In Plus Terminal Block, Contacts: NO/Lighting Unit/NO, LED lamp color: Red, LED Lamp voltage: 12 VAC/VDC
在庫/販売状況
2025/10/02 00:00 情報更新販売状況 | 販売中 |
---|---|
機種区分 | 受注生産機種 |
在庫状況 | |
標準価格(税別) | ¥ 2,650 |
詳細情報
Ratings
情報更新:2024/07/25
Type | Knob-type selector switch | |
---|---|---|
Shape | Cylindrical type (30 mm dia.) | |
Lighted/Non-lighted | Lighted | |
Number of notch | 3 notches | |
Operating portion | Shape of operating portion | Knob type |
Color of operating portion | Red | |
Transparency/Opacity | Transparent | |
Reset method | Automatic reset on left and right | |
Bezel material | Metal | |
Minimum applicable load | 6 mA at 5 VDC | |
Contact blocks constitution | Unit position 1: NO Unit position 2: Lighting Units Unit position 3: NO | |
Lamp | Method of lamp unit | LED lamp |
Lamp color | Red | |
Rated voltage | 12 VAC/VDC | |
Operating voltage | 12 VAC/VDC±10% | |
Rated current | 12 mA | |
Contact rating | Contact form | DPST-NO |
Rated through current | 10 A | |
Ratings (AC) | Resistive load (AC-12): 10 A at 24 VAC/10 A at 120 VAC/6 A at 240 VAC/2 A at 380 VAC/2 A at 440 VAC Inductive load (AC-15): 10 A at 24 VAC/6 A at 120 VAC/3 A at 240 VAC/1.9 A at 380 VAC/1.6 A at 440 VAC | |
Ratings (DC) | Resistive load (DC-12): 8 A at 24 VDC/2.2 A at 120 VDC/1.1 A at 240 VDC Inductive load (DC-13): 4 A at 24 VDC/1.1 A at 120 VDC/0.55 A at 240 VDC | |
Ratings explanation | Conditions: Temperature 20±2 ℃, Ambient humidity 65±5% RH, Operating frequency 30 operations/min | |
Terminal specifications | Push-In Plus Terminal Block | |
Permissible operating frequency | Electrical: Max. 30 operations / 1 minute Mechanical: Max. 30 operations / 1 minute | |
Insulation resistance | 100 MΩ min. (at 500 VDC, Not available for lighting units) | |
Dielectric strength | Between each terminal of the same polarities: 2500 VAC 50/60 Hz 1 min (Not available for lighting units) Between each terminaland ground: 2500 VAC 50/60 Hz 1 min (Initial value) | |
Vibration resistance | 10 to 55 Hz, 1.5 mm double amplitude (malfunction within 1 ms) | |
Shock resistance | Malfunction: 1000 m/s2 max. (malfunction within 1 ms) | |
Ambient temperature range | Operating: -25 to 55 ℃ (with no freezing or condensation) Storage: -40 to 80 ℃ | |
Ambient humidity range | Operating: 35 to 85 % | |
Degree of protection | Front panele: IP66 | |
Classification of protection against electric shock | Class II | |
PTI (Tracking characteristic) | 175 | |
Pollution degree | 3 (EN60947-5-1) |
Dimensions
情報更新:2024/07/25

Mounting hole dimensions
情報更新:2024/07/25

RoHS/REACH対応状況
情報更新:2025/10/01
EU RoHS
対応状況 | 対応予定月 | 非含有証明書 |
---|---|---|
対応済み | ダウンロードはこちら |
中国 RoHS
中国 RoHS表 | ||||||
---|---|---|---|---|---|---|
鉛 (PB) |
水銀 (Hg) |
カドミウム (Cd) |
六価クロム (Cr(VI)) |
ポリ臭化 ビニフェル (PBB) |
ポリ臭化 ジフェニルエーテル (PBDE) |
環境保護 使用期限 |
X | O | O | O | O | O | 10 |
- “対応済み”や非含有の記載がされた商品であっても、流通在庫等で未対応品が混在する可能性があります。
- 非含有品が必要な際は、弊社営業部門もしくは販売店へお問い合わせください。
規格認証/適合状況
A30NW-3MB-TRA-P101-RBについての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。