商品概要
画像をクリックすると大きくなります
Emergency Stop Pushbutton Switch (22- dia.), Non-lighted, 40 dia., Turn-reset, 2NC, with Lock-lever-linked contact function, Buttons color: Red, Push-In Plus terminal block, IP65 oil-resistant model
在庫/販売状況
2026/03/19 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 3,450 |
詳細情報
Ratings
情報更新:2025/09/04
| Type | Emergency Stop Pushbutton Switches | |
|---|---|---|
| Lighted/Non-lighted | Non-lighted | |
| Buttons shape | Mushroom shape | |
| Buttons color | Red | |
| Load | General load/Micro load | |
| Contact rating | Contact form | 2NC |
| Rated through current | 5 A | |
| Ratings (AC) | Resistive load (AC-12): 5 A at 125 VAC/3 A at 250 VAC Inductive load (AC-15): 3 A at 125 VAC/1.5 A at 250 VAC | |
| Ratings (DC) | Resistive load (DC-12): 2 A at 30 VDC/0.4 A at 125 VDC/0.2 A at 250 VDC Inductive load (DC-13): 1 A at 30 VDC/0.22 A at 125 VDC/0.1 A at 250 VDC | |
| Contact resistance | 100 mΩ max. (initial value) | |
| Permissible operating frequency | Electrical: 30 operations / 1 minute (1 time by set and reset) Mechanical: 30 operations / 1 minute (1 time by set and reset) | |
| Endurance | Mechanical: 300,000 operations min. (1 time by set and reset) Electrical (100 mA at 24 VAC (Resistive load)): 250,000 operations min. (1 time by set and reset) Electrical (3 A at 250 VAC (Resistive load)): 100,000 operations min. (1 time by set and reset) | |
| Insulation resistance | 100 MΩ min. (at 500 VDC) | |
| Dielectric strength | Between each terminal of the same polarities: 2,000 VAC 50/60 Hz 1 min (initial value) Between each terminal of the different polarities: 2,000 VAC 50/60 Hz 1 min (initial value) Between each terminaland ground: 2,000 VAC 50/60 Hz 1 min (initial value) | |
| Vibration resistance | Malfunction: 10 to 55 Hz, 1.5 mm double amplitude (malfunction within 1 ms) | |
| Shock resistance | Malfunction: 250 m/s2 max. (malfunction within 1 ms) | |
| Ambient temperature range | Operating: -20 to 70 ℃ Storage: -40 to 70 ℃ (with no freezing or condensation) | |
| Ambient humidity range | Operating: 35 to 85 % | |
| Classification of protection against electric shock | Class II | |
| PTI (Tracking characteristic) | 175 | |
| Pollution degree | 3 (EN60947-5-1) | |
| Terminal specifications | Push-In Plus Terminal Block | |
| Weight | Approx. 95 g | |
Operating characteristics
| Release Force (RF) | 0.25 N・m{V} max. (Rotation torque value) |
|---|---|
| Total Travel Force (TTF) | 45 N max. |
| Total Travel (TT) | 10±1 mm |
Dimensions
情報更新:2025/09/04