商品概要
画像をクリックすると大きくなります
Multi-function Compact Inverter, Single-phase 200 VAC, Applicable motor capacity (ND): 0.75 kW
Multi-function Compact Inverter, Single-phase 200 VAC, Applicable motor capacity (ND): 0.75 kW
在庫/販売状況
2026/03/30 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 117,000 |
詳細情報
定格/性能
情報更新:2025/09/18
| Product name | Inverter |
|---|---|
| Voltage Class | Single-phase 200 VAC |
| Degree of protection | Non-cover (IP20) |
| Control method | Phase-to-phase sinusoidal modulation PWM |
| Output frequency accuracy | Digital command: ±0.01% of the max. frequency, Analog command: ±0.2% of the max. frequency (25±10°C) |
| Frequency setting resolution | 0.01 Hz(Digital setting) One-thousandth of the maximum frequency(Analog setting) |
| Voltage/Frequency characteristics | V/f characteristics (constant/reduced torque) Sensorless vector control, V/f control with speed feedback |
| Overload current rating | 150%/60 sec(Heavy load rating (CT)) 120%/60 sec(Light load rating (VT)) |
| Acceleration/Deceleration time | 0.01 to 3000 s (line/curve selection), 2nd acceleration/deceleration setting available |
| Carrier frequency modification range | 2 to 15 kHz (with Derating) |
| Starting torque | 200%/0.5 Hz (under sensor-less vector control) |
| Multi-function inputs | 7 point |
|---|---|
| Analog inputs | 2 point |
| Ambient temperature (Operating) | -10 to 50 ℃ |
| Ambient temperature (Storage) | -20 to 65 ℃ |
| Ambient humidity (Operating) | 20 to 90% |
| Vibration resistance | 10 to 55 Hz 5.9 m/s2 (0.6G) |
| Width | 108 mm |
| Height | 128 mm |
| Depth | 173.5 mm |
| Weight | Approx. 1.6 kg(Main Unit) |
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
- "対応済み"や非含有の記載がされた商品であっても、流通在庫等で未対応品が混在する可能性があります。