商品概要
画像をクリックすると大きくなります
Multi-function Compact Inverter, Single-phase 200 VAC, Applicable motor capacity (ND): 0.4 kW
在庫/販売状況
2026/03/19 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 99,000 |
詳細情報
定格/性能
情報更新:2025/11/06
| Product name | Inverter |
|---|---|
| Voltage Class | Single-phase 200 VAC |
| Applicable motor capacity (ND: Normal load) | 0.4 kW |
| Applicable motor capacity (LD: Light load) | 0.55 kW |
| Rated output capacity (ND: Normal load) | 200 V: 1.0 kVA 240 V: 1.2 kVA |
| Rated output capacity (LD: Light load) | 200 V: 1.2 kVA 240 V: 1.4 kVA |
| Rated output current (ND: Normal load) | 3.0 A |
| Rated output current (LD: Light load) | 3.5 A |
| Degree of protection | Non-cover (IP20) |
| Control method | Phase-to-phase sinusoidal modulation PWM |
| Output frequency range | 0.01 to 590 Hz (Restrictions apply) |
| Output frequency accuracy | Digital command: ±0.01% of the max. frequency, Analog command: ±0.2% of the max. frequency (25±10°C) |
| Frequency setting resolution | 0.01 Hz(Digital setting) One-thousandth of the maximum frequency(Analog setting) |
| Voltage/Frequency characteristics | Sensorless vector control, V/f control with speed feedback V/f characteristics (constant/reduced torque) |
| Overload current rating | 120%/60 sec(Light-load rating (LD)) 150%/60 sec(Normal-load rating (ND)) |
| Acceleration/Deceleration time | 0.00 to 3600 s (line/curve arbitrary setting), 2nd acceleration/deceleration setting provided |
| Carrier frequency modification range | 2 to 15 kHz (with Derating) |
| Starting torque | 200%/0.5 Hz (under sensor-less vector control) |
| Protective Functions | Overcurrent, Overvoltage, Undervoltage, Electronic thermal, Temperature error, Ground-fault current at power-on, Inrush current protection circuit, Overload limit, Incoming overvoltage, External trip, Memory error, CPU error, USP error, Communication error, Overvoltage suppression during deceleration, Power interruption protection, Emergency shutoff, Analog current input, STO internal error, etc. |
| Multi-function inputs | 7 point |
| Analog inputs | 2 point |
| Ambient temperature (Operating) | -10 to 50 ℃ (Derating required) |
| Ambient temperature (Storage) | -20 to 65 ℃ (During shipment) |
| Ambient humidity (Operating) | 20 to 90% (with no condensation) |
| Vibration resistance | 10 to 55 Hz 5.9 m/s2 (0.6G) |
| Width | 68 mm |
| Height | 128 mm |
| Depth | 125.5 mm |
| Weight | Approx. 1.1 kg(Main Unit) |
CAD
RoHS/REACH対応状況
情報更新:2026/3/18
3G3MX2-AB004-V2のRoHS対応状況については、営業部門もしくは販売店にお問い合わせください。