商品概要

画像をクリックすると大きくなります

Multi-function Compact Inverter, Three-phase 400 VAC, Applicable motor capacity (ND): 3.0 kW

在庫/販売状況

2026/03/19 00:00 情報更新
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 265,000

詳細情報

定格/性能

情報更新:2025/11/06

Product name Inverter
Voltage Class Three-phase 400 VAC
Applicable motor capacity (ND: Normal load) 3.0 kW
Applicable motor capacity (LD: Light load) 4.0 kW
Rated output capacity (ND: Normal load) 380 V: 4.7 kVA
480 V: 5.9 kVA
Rated output capacity (LD: Light load) 380 V: 5.7 kVA
480 V: 7.3 kVA
Rated output current (ND: Normal load) 7.2 A
Rated output current (LD: Light load) 8.8 A
Degree of protection Non-cover (IP20)
Control method Phase-to-phase sinusoidal modulation PWM
Output frequency range 0.01 to 590 Hz (Restrictions apply)
Output frequency accuracy Digital command: ±0.01% of the max. frequency, Analog command: ±0.2% of the max. frequency (25±10°C)
Frequency setting resolution 0.01 Hz(Digital setting)
One-thousandth of the maximum frequency(Analog setting)
Voltage/Frequency characteristics Sensorless vector control, V/f control with speed feedback
V/f characteristics (constant/reduced torque)
Overload current rating 120%/60 sec(Light-load rating (LD))
150%/60 sec(Normal-load rating (ND))
Acceleration/Deceleration time 0.00 to 3600 s (line/curve arbitrary setting), 2nd acceleration/deceleration setting provided
Carrier frequency modification range 2 to 15 kHz (with Derating)
Starting torque 200%/0.5 Hz (under sensor-less vector control)
Protective Functions Overcurrent, Overvoltage, Undervoltage, Electronic thermal, Temperature error, Ground-fault current at power-on, Inrush current protection circuit, Overload limit, Incoming overvoltage, External trip, Memory error, CPU error, USP error, Communication error, Overvoltage suppression during deceleration, Power interruption protection, Emergency shutoff, Analog current input, STO internal error, etc.
Multi-function inputs 7 point
Analog inputs 2 point
Ambient temperature (Operating) -10 to 50 ℃ (Derating required)
Ambient temperature (Storage) -20 to 65 ℃ (During shipment)
Ambient humidity (Operating) 20 to 90% (with no condensation)
Vibration resistance 10 to 55 Hz 5.9 m/s2 (0.6G)
Width 108 mm
Height 128 mm
Depth 173.5 mm
Weight Approx. 2.0 kg(Main Unit)

CAD

情報更新:2023/11/1

ログイン/会員登録いただくと、CADデータをダウンロードすることができます。

ログイン/会員登録

ダウンロードデータをご利用いただく前に、以下を必ずお読みください。

ソフトウェアの使用条件

RoHS/REACH対応状況

情報更新:2026/3/18

3G3MX2-A4030-V2のRoHS対応状況については、営業部門もしくは販売店にお問い合わせください。

規格認証/適合状況

UL認証 CSA認証 CEマーキング適合 CCC認証
Yes Yes Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No

関連商品