商品概要
画像をクリックすると大きくなります
Photoelectric Sensor with Built-in Amplifier, Small Cylindrical type, Diffuse-reflective, Sensing distance: 3 to 50 mm, Top view, NPN output, Light-ON
在庫/販売状況
2025/06/13 00:00 情報更新販売状況 | 販売中 |
---|---|
機種区分 | 標準在庫機種 |
在庫状況 | △ |
標準価格(税別) | ¥ 9,850 |
詳細情報
- Ratings/Performance
- Dimensions
- Output circuit diagram
- Timing chart
- Operating range
- RoHS/REACH対応状況
- 規格認証/適合状況
Ratings/Performance
情報更新:2024/07/25
Shape | Cylinder type |
---|---|
Sensing method | Diffuse-reflective |
Sensing distance | White paper 100 x 100 mm: 3 to 50 mm |
Differential distance | 15% max. of sensing distance |
Light source | Infrared LED (870 nm) |
Power supply voltage | 12 to 24 VDC±10% ripple (p-p) 10% max. |
Current consumption | 20 mA max. |
Control output | NPN open collector 30 VDC max. 80 mA max. Residual voltage: 1 V max. |
Operation mode | Light-ON |
Protective circuit | Output short-cut protection, Power supply reverse polarity protection |
Response time | Operate or reset: 0.5 ms max. |
Ambient illuminance | Incandescent lamp: 3,000 lx max. |
Ambient temperature range (Operating) | -25 to 55 ℃ (with no freezing or condensation) |
Ambient temperature range (Storage) | -30 to 70 ℃ (with no freezing or condensation) |
Ambient humidity range (Operating) | 35 to 85 % (with no condensation) |
Ambient humidity range (Strage) | 35 to 85 % (with no condensation) |
Insulation resistance | 20 MΩ min. (500 VDC megger) |
Dielectric strength | 500 VAC 50/60 Hz 1 min |
Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions |
Degree of protection | IEC: IP65 |
Connection method | Pre-wired models (Cable length 2 m) |
Indicator | Operation indicator (orange), Stability indicator (green) |
Weight | Package: Approx. 40 g |
Accessories | Instruction manual, Hexagonal nuts, Toothed washers, Adjustment driver |
Material | Case: SUS303 Lens: Polysulphone Display: Epoxy Hexagon Nut: SUS303 Toothed washers: SUS303 |
Dimensions
情報更新:2024/07/25

Output circuit diagram
情報更新:2024/07/25

Timing chart
情報更新:2024/07/25

Operating range
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
X | O | O | O | O | O | 10 |