| 形式・組み合わせ | 規格番号 | 備考 | |
|---|---|---|---|
| FZ-S, FZ-SC | IS 616:2017 / IEC 60065:2014 | ||
| FZ-S2M, FZ-SC2M | |||
| FH-SC02, FH-SM02 | |||
| FH-SC04, FH-SM04 | |||
| FH-SC05R, FH-SM05R | |||
| FH-SCX, FH-SMX | |||
| FH-SCX05, FH-SMX05 | |||
| FH-SCX12, FH-SMX12 | |||
| FH-SMX-SWIR, FH-SMX01-SWIR | |||
| FHV7X-C004-C, FHV7X-M004-C | IS 13252(PART 1):2010 / IEC 60950-1:2005 |
||
| FHV7X-C016-C, FHV7X-M016-C | |||
| FHV7X-C032-C, FHV7X-M032-C | |||
| FHV7X-C050-C, FHV7X-M050-C | |||
| FHV7X-C063R-C, FHV7X-M063R-C | |||
| FHV7X-C120R-C, FHV7X-M120R-C | |||
© Copyright OMRON Corporation 1996 - 2026.
All Rights Reserved.