TOF Laser Sensor E3AS-HF Series Introduction
A sensing range of 0.05 to 6 m and angle characteristics of ±85° max enable reliable detection even in installation environments with an inclination at long distances or when detecting glossy workpieces with low-reflective colors such as black or blu
この動画の関連情報
あわせて見たい動画

TOFレーザセンサ E3AS-HFシリーズ 商品紹介
0.05~6mの検出範囲と最大±85°の角度特性で長距離からの傾きのある設置環境や黒、青などの低反射かつ光沢ワークでも安定検出ができます。

Distance-settable Photoelectric Sensor E3AS Series Product Introduction "Curved, glossy, or casting surfaces can be detected"
When difficult-to-detect workpieces (curved, glossy, or casting surfaces) cannot be detected correctly, sensors need to be reselected or adjusted. The...

Distance-settable Photoelectric Sensor E3AS Series Product Introduction "Flexible to design with no need for reflectors"
Retro-reflective sensors are used to detect difficult workpieces or where long sensing distance is needed. Designing with retro-reflective sensors is...

Detecting a workpiece passing on a roller conveyor with the spot beam type sensor
"E3AS-HF" Can stably detect only workpieces when it is installed so that the optical axis passes through the gap between the roller conveyors.

Distance-settable Photoelectric Sensor E3AS Series Product Introduction "Complex-shaped, colored, patterned, or glossy surfaces can be detected"
Conventional sensors have to be selected each time the shape, color, pattern, or reflectivity of the workpiece changes, so the equipment sometimes nee...

Object teaching
"E3AS-HF" Short distance detection including the workpiece with a single button press.