Enhanced visibility with an indicator
"E3AS-HF" Sensor has indicators, one each on the top and bottom. The indication can be easily viewed with the sensor set in any mounting orientation.
この動画の関連情報
あわせて見たい動画

表示灯の視認性
【E3AS-HF】センサの上面、底面に表示灯を搭載しており、取りつけ方向によらず表示灯を簡単に目視確認することができます。

Angle characteristics of 85° max.
"E3AS-HF" Can stably detect a piece of black paper which a reflective photoelectric sensor cannot easily detect.

集光タイプによる小径穴検出
【E3AS-HF】スポットを小さくすることで車種判別用途などのΦ6mmの穴でも安定検知できます。

Detecting a small bore with the spot beam type
"E3AS-HF" Can detect a bore of 6 mm diameter (for vehicle model identification, etc.) by reducing the spot size.

Sensing pallets with the diffuse beam type
"E3AS-HF" A lattice workpiece like a pallet can be stably detected by the sensor when the spot size is increased.

Object teaching
"E3AS-HF" Short distance detection including the workpiece with a single button press.