Detecting glossy black workpieces at a wide angle
"E3AS-HF" To detect an automotive body part at a 3-meter distance
この動画の関連情報
あわせて見たい動画

Detecting a workpiece passing on a roller conveyor with the spot beam type sensor
"E3AS-HF" Can stably detect only workpieces when it is installed so that the optical axis passes through the gap between the roller conveyors.

Detecting multicolor, low- reflective workpieces
"E3AS-HF" Can stably detect a transparent foldable container and a black-colored or chamfered cardboard box.

Angle characteristics of 85° max.
"E3AS-HF" Can stably detect a piece of black paper which a reflective photoelectric sensor cannot easily detect.

Detecting a small bore with the spot beam type
"E3AS-HF" Can detect a bore of 6 mm diameter (for vehicle model identification, etc.) by reducing the spot size.

黒色光沢ワークの広角検知
【E3AS-HF】3mの距離から自動車ボディ部品を安定検出できます。

Object teaching
"E3AS-HF" Short distance detection including the workpiece with a single button press.