Increase uptime of processing machines with safety measures
Omron's advanced safety solution is easy to integrate into production lines where mechanical risk is high and manual intervention is often required, and ensures high productivity while protecting safety of operators, machinery, and products.
この動画の関連情報
あわせて見たい動画

安全方策を備えた加工機の稼働率向上をシンプルに実現
機械的なリスクが高く、人手作業の必要性や頻度の高い生産ラインに対して、オムロンは⼈と機械と製品を守りながら⾼い⽣産性を確保する⾼度な安全を、誰もが簡単...

AC Servo System 1S Series with safety functionality: SLS function
The SLS (Safely-Limited Speed) function monitors that a specified maximum motor speed is not exceeded when the protective cover is opened.

Turn off power to a specific process during changeover
Check out the case study of the SS2 (Safe Stop 2) function.

AC Servo System 1S Series with safety functionality: SS1 function
The SS1 (Safe Stop 1) function enables two axes to decelerate to a stop in a controlled manner while being synchronized during interlocking.

AC Servo System 1S Series with safety functionality: SS2 function
The SS2 (Safe Stop 2) function enables two axes to decelerate to a stop with servo ON in a controlled manner while being synchronized, without cutting...

AC Servo System 1S Series with safety functionality: SLP function
The SLP (Safely-Limited Position) function monitors that the moving part is inside safe limits when the protective cover is opened.