"E3AS series antifouling function" The air blow unit
Air blow unit keeps sensing surface clean, reducing false detections
この動画の関連情報

あわせて見たい動画

"E3AS series antifouling function" The antifouling coatings
The antifouling coating on the sensing surface, which is the industry's first, prevents dust and oil from sticking to the sensing surface, and keeps t...

【E3ASシリーズ防汚機能】 エアブローユニット
検出面への水滴やホコリの付着をエアーで除去

Distance-settable Photoelectric Sensor E3AS Series Product Introduction "Curved, glossy, or casting surfaces can be detected"
When difficult-to-detect workpieces (curved, glossy, or casting surfaces) cannot be detected correctly, sensors need to be reselected or adjusted. The...

Distance-settable Photoelectric Sensor E3AS Series Product Introduction "Antifouling coated sensing surface reduces false detections"
When a sensor malfunction or breakage due to the environment causes a line stoppage during mass production, it can take a long time to restart. With t...

Distance-settable Photoelectric Sensor E3AS Series Product Introduction "Flexible to design with no need for reflectors"
Retro-reflective sensors are used to detect difficult workpieces or where long sensing distance is needed. Designing with retro-reflective sensors is...

Distance-settable Photoelectric Sensor E3AS Series Product Introduction "Versatile installation allows flexible design"
Sensor space limitations make equipment design and retrofit work complicated, resulting in time-consuming work. The E3AS Series can be installed in ch...