1S Servo System Motion and Safety Integrated
With the highest-level of motion control performance and safety functionality, productivity can be further improved.
この動画の関連情報
あわせて見たい動画

1S AC Servo System with Safety Functionality for wiring machine application
he 1S AC Servo System with Safety Functionality supports 8 safety functions according to IEC 61800-5-2. Check out wiring machine case study.

1S AC Servo System with Safety Functionality for packaging line application
The 1S AC Servo System with Safety Functionality supports 8 safety functions according to IEC 61800-5-2. Check out packaging line case study.

1S AC Servo System with Safety Functionality for filling line application
The 1S AC Servo System with Safety Functionality supports 8 safety functions according to IEC 61800-5-2. Check out filling line case study.

AC Servo System 1S Series with safety functionality: SS1 function
The SS1 (Safe Stop 1) function enables two axes to decelerate to a stop in a controlled manner while being synchronized during interlocking.

AC Servo System 1S Series with safety functionality: SS2 function
The SS2 (Safe Stop 2) function enables two axes to decelerate to a stop with servo ON in a controlled manner while being synchronized, without cutting...

AC Servo System 1S Series with safety functionality: SLS function
The SLS (Safely-Limited Speed) function monitors that a specified maximum motor speed is not exceeded when the protective cover is opened.