Please use the existing License Code from Ver.1.00 through Ver.2.10.
In case you don't have License Code, please purchase new G9SP Configurator.
| Update | March 10,2025 |
|---|---|
| Version information | Ver2.20 |
| Applicable user | Users of G9SP series |
| Applicable model | WS02-G9SP□□-V□ |
| File name and size | G9SP_Configurator_v2.20.1407.exe (43.9 MB) |
| Compatible OS (required system) |
Windows 7 SP1 (32-bit edition, 64-bit edition) Windows 8.1 (32-bit edition, 64-bit edition) Windows 10 (32-bit edition, 64-bit edition) Windows 11 (64-bit edition) |
|---|---|
| CPU | Computer with a processor that is recommended by Microsoft Corporation. |
| Memory | Memory capacity that is recommended by Microsoft Corporation. |
| Display | High-luminance display of SVGA (800 × 600) min. With 256 colors min. |
| HDD | 200 MB min. |
| Communications port | USB port |
| Precautions | Administrator rights are required for installation. |