Please use the existing License Code from Ver.3.30 through Ver.3.42.
In case you don't have License Code, please purchase new Safety Network Configurator
| Update | 2024/09/09 |
|---|---|
| Version information | Ver3.50 |
| Applicable user | Users of WS02-CFSC1-E |
| Applicable model | WS02-CFSC1-E |
| File name and size | WS02-CFSC1-EV3.ISO (66.8MB) |
| Compatible OS (required system) | Windows 7 SP1 (32-bit edition, 64-bit edition) Windows 8.1 (32-bit edition, 64-bit edition) Windows 10 (32-bit edition, 64-bit edition) Windows 11 (64-bit edition) |
|---|---|
| Display | SVGA (800 x 600 resolution) or higher with 256 colors minimum |
| HDD | At least 200 MB of hard disk space |
| Communications port | One of the following communications port is required:
* 3G8F7-DRM21 was discontinued at the end of September 2023. 3G8E2-DRM21-EV1 was discontinued at the end of March 2020. |
| Precautions | Administrator rights are required for installation. |