Realtime Clean Air Monitor is software used for monitoring and logging measured values and changing the settings of the ZN-PDA Air Particle Sensor from a PC or external device.
| Update | Jun. 16, 2025 |
|---|---|
| Version Information | 1.200 |
| Applicable user | Users of ZN-SF Interface Units |
| Applicable model | ZN-SFW11 ZN-SFW12 |
| File name and size | Realtime Clean Air Monitor_install data(24.3MB) |
| Compatible OS | Windows 2000/XP Windows 7/8.1/10/11(32bit/64bit) |
|---|---|
| CPU | Pentium Ⅲ 850 MHz |
| Memory | 128 MB or more(Recommended: 256 MB or more) |
| Display | 1024 x 768 High Color(16-bit) or higher |
| HDD | 50 MB free space is required for installation |
| Communications Port | RS-232C port |
| Precautions |
|