The Support Software is special programs software that allows you to write ladder programs, monitor online, set parameters, print, and save files with the ZEN.
| File name and size | ZS414_Trial.EXE (8.6MB) |
|---|
| Operating system | Windows 98, 98SE, ME, XP, 2000, NT4.0 Service Pack 3, Vista, 7, 10
* Only Windows7 / 10 supports 64bit. |
|---|---|
| CPU | Pentium 133 MHz or better recommended |
| RAM | 64 Mbytes or more |
| HDD | 40 Mbytes or more of available disk capacity |
| Monitor | 800 x 600 dot (SVGA) min., 256 colors min. |
| Communications | 1 serial port (COM port) |