The customer, who purchases or orders G9SP-N10S, G9SP-N10D or G9SP-N20S before March 31, 2027, can get a free copy of G9SP Configurator WS02-G9SP01-V2.
・Download of free version will be available by March 31, 2027.
・You need a 16-digit license number to install the Configurator on computer. The number can be delivered from our sales representative after you purchased or ordered G9SPs.
・You will be advised to back up the software just in case, because this is released for a limited period of time.
| Version | Ver.2.20 |
|---|---|
| File name | G9SP_Configurator_v2.20.1407.exe (43.9 MB) |
The combinations that can be used of the unit versions of the G9SP series and the version of Configurator.
| G9SP series | G9SP Configurator | |
|---|---|---|
| Unit version Ver.1.[] | Ver.1.[][] | Ver.2.[][] |
| Unit version Ver.2.0 | --- | Ver.2.[][] |
| Supported operating systems | Windows 7 SP1 (32-bit edition , 64-bit edition) Windows 8.1 (32-bit edition , 64-bit edition) Windows 10 (32-bit edition , 64-bit edition) Windows 11 (64-bit edition) |
Note | Note: Administrator rights are required for installation. |
|---|