商品概要
画像をクリックすると大きくなります
Smart Sensors (Inductive Displacement Type), Cylinder type, 5.4 dia., Sensing distance: 1 mm
在庫/販売状況
2026/03/25 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | オープン価格 |
詳細情報
定格/性能
情報更新:2025/08/22
| Shape | Cylindrical |
|---|---|
| Size | dia 5.4 mm |
| Standard reference object | 18×18×3 mm |
| Repeat accuracy | 1 µm |
| Linearity | 0.5 % |
| Degree of protection (IP) | IP67 |
| Connection method | System connector |
| Cable length | 2 m |
| Material housing | Stainless steel |
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
関連商品
-
Calculating Unit
ZX-CAL2 -
Smart Sensors (Inductive Displacement Type)
ZX-EDA11 2M -
Smart Sensors (Inductive Displacement Type)
ZX-EDA41 2M -
Smart Sensor Communications Interface Unit
ZX-SF11 -
Preamplifier Mounting Bracket
ZX-XBE2 -
Cables with Connectors on Both Ends
ZX-XC1A 1M -
Cables with Connectors on Both Ends
ZX-XC4A 4M -
Cables with Connectors on Both Ends
ZX-XC8A 8M