商品概要

画像をクリックすると大きくなります

Enclosed Switch, SPDT (AC), Plunger, G1/2, without ground terminal, Diagonal side mounting

在庫/販売状況

2026/03/30 00:00 情報更新
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 3,900

詳細情報

Ratings / Performance

情報更新:2025/09/04

Shape/StructureEnclosed Limit switches
ctuatorPlunger
Stainless steel plunger
Frequency50/60 Hz
Contact configurationSPDT (AC)
Contact formSPDT
LoadGeneral load
Ratings (AC): Non-Inductive loadResistive load: 15 A at 125 VAC/15 A at 250 VAC/10 A at 480 VAC
Lamp load (NC): 3 A at 125 VAC/2.5 A at 250 VAC/1.5 A at 480 VAC
Lamp load (NO): 1.5 A at 125 VAC/1.25 A at 250 VAC/0.75 A at 480 VAC
Inductive load: 15 A at 125 VAC/15 A at 250 VAC/6 A at 480 VAC
Motor load (NC): 5 A at 125 VAC/3 A at 250 VAC/1.5 A at 480 VAC
Motor load (NO): 2.5 A at 125 VAC/1.5 A at 250 VAC/0.75 A at 480 VAC
Ratings (DC): Non-Inductive loadResistive load: 0.5 A at 125 VDC/0.25 A at 250 VDC
Lamp load (NC): 0.5 A at 125 VDC/0.25 A at 250 VDC
Lamp load (NO): 0.5 A at 125 VDC/0.25 A at 250 VDC
Inductive load (NC): 0.05 A at 125 VDC/0.03 A at 250 VDC
Inductive load (NO): 0.05 A at 125 VDC/0.03 A at 250 VDC
Motor load (NC): 0.05 A at 125 VDC/0.03 A at 250 VDC
Motor load (NO): 0.05 A at 125 VDC/0.03 A at 250 VDC
Inrush currentNC: 30 A max.
NO: 15 A max.
ConduitG1/2
Earth terminalNo
Ambient temperatureOperating: -10 to 80 ℃ (with no icing)
Ambient humidity35 to 85 %

Permissible operating speed0.01 mm/s to 0.5 m/s
Permissible operating frequencyElectrical: 20 operations / 1 minute max.
Mechanical: 120 operations / 1 minute max.
Contact resistance (Initial value)15 mΩ max.
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween each terminal of the same polarities: 1,000 VAC 50/60 Hz 1 min
Between live-metallic part and ground: 2,000 VAC 50/60 Hz 1 min
Between each terminal and non-live-metallic part: 2,000 VAC 50/60 Hz 1 min
DurabilityElectrical: 500,000 operations min. (15 A at 250 VAC)
Mechanical: 10 million operations min.
Vibration resistanceMalfunction: 10 to 55 Hz, 1.5 mm double amplitude at the total travel position
Shock resistanceDestruction: 1000 m/s2 max. (at total travel position)
Malfunction: 100 m/s2 max. (at total travel position)
Degree of protectionIP60

Operating Force (OF)Standard value 2.45 to 3.43 N
Release Force (RF)Standard value 1.12 N min.
Pre-Travel (PT)Standard value 0.4 mm max.
Movement Differential (MD)Standard value 0.05 mm max.
Over-Travel (OT)Standard value 5.5 mm min.
Operating Position (OP)Standard value 24.2±0.8 mm

Dimensions

情報更新:2025/09/04

Mounting hole dimensions

Circuits configuration

情報更新:2025/09/04
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
ZV2-Q-2についての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。