商品概要
画像をクリックすると大きくなります
Laser displacement sensor, Sensor Head, Diffuse-reflective, Line beam, Measurement distance 600 ± 400 mm, Laser standard Class 2, Cable length 0.2 m
在庫/販売状況
2025/04/28 00:00 情報更新販売状況 | 販売中 |
---|---|
機種区分 | 標準在庫機種 |
在庫状況 | 〇 |
標準価格(税別) | ¥ 40,500 |
詳細情報
定格/性能
情報更新:2025/04/13
Reference distance | 600 mm |
---|---|
Measuring range length | 200-1000 mm |
Type of light | Laser diode, red light |
Laser class | 2 |
Spot size | 670 µm x 5800 μm |
Relative linearity deflection | 0.15 % |
Repeat accuracy | 14 µm |
Degree of protection (IP) | IP67 |
Cable length | 0.2 m |
Sensing method | Diffuse reflective |
Connection method | M8 pigtail connector 4 pin |
Material housing | PBT |
Product Width (unpacked) | 27 mm |
Product Height (unpacked) | 72.6 mm |
Product Depth (unpacked) | 35 mm |
CAD
RoHS/REACH対応状況
情報更新:2025/4/16
ZP-LS600L 0.2MのRoHS対応状況については、営業部門もしくは販売店にお問い合わせください。
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
関連商品
-
Photoelectric sensor accessories
E39-L262 -
Photoelectric sensor accessories
E39-L263 -
Laser displacement sensor
ZP-L3000 -
Laser displacement sensor
ZP-L3010 -
Laser displacement sensor
ZP-L3050 -
Laser displacement sensor
ZP-L3060 -
Laser displacement sensor
ZP-L3510 -
Laser displacement sensor
ZP-L3560 -
Laser displacement sensor
ZP-L3590 -
Laser displacement sensor
ZP-XL3 -
Laser displacement sensor
ZP-XL4 -
Laser displacement sensor
ZP-XL6