商品概要

画像をクリックすると大きくなります

Enclosed Switch, SPDT (AC), Sealed roller arm lever, 1/2-14NPSM, without ground terminal, Side-mounting

在庫/販売状況

2026/03/30 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) オープン価格

詳細情報

Ratings / Performance

情報更新:2025/09/04

Shape/StructureEnclosed Limit switches
ctuatorSealed roller arm lever 19.1 dia. x 7.9
Stainless sintered alloy rollers
Frequency50/60 Hz
Contact configurationSPDT (AC)
Contact formSPDT
LoadGeneral load
Ratings (AC): Non-Inductive loadResistive load: 15 A at 125 VAC/15 A at 250 VAC/10 A at 480 VAC
Lamp load (NC): 3 A at 125 VAC/2.5 A at 250 VAC/1.5 A at 480 VAC
Lamp load (NO): 1.5 A at 125 VAC/1.25 A at 250 VAC/0.75 A at 480 VAC
Inductive load: 15 A at 125 VAC/15 A at 250 VAC/6 A at 480 VAC
Motor load (NC): 5 A at 125 VAC/3 A at 250 VAC/1.5 A at 480 VAC
Motor load (NO): 2.5 A at 125 VAC/1.5 A at 250 VAC/0.75 A at 480 VAC
Ratings (DC): Non-Inductive loadResistive load: 0.5 A at 125 VDC/0.25 A at 250 VDC
Lamp load (NC): 0.5 A at 125 VDC/0.25 A at 250 VDC
Lamp load (NO): 0.5 A at 125 VDC/0.25 A at 250 VDC
Inductive load (NC): 0.05 A at 125 VDC/0.03 A at 250 VDC
Inductive load (NO): 0.05 A at 125 VDC/0.03 A at 250 VDC
Motor load (NC): 0.05 A at 125 VDC/0.03 A at 250 VDC
Motor load (NO): 0.05 A at 125 VDC/0.03 A at 250 VDC
Inrush currentNC: 30 A max.
NO: 15 A max.
Conduit1/2-14NPSM
Earth terminalNo
Ambient temperatureOperating: -10 to 80 ℃ (with no icing)
Ambient humidity35 to 95 %

Permissible operating speed0.02 mm/s to 0.5 m/s
Permissible operating frequencyElectrical: 20 operations / 1 minute max.
Mechanical: 120 operations / 1 minute max.
Contact resistance (Initial value)15 mΩ max.
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween each terminal of the same polarities: 1,000 VAC 50/60 Hz 1 min
Between live-metallic part and ground: 2,000 VAC 50/60 Hz 1 min
Between each terminal and non-live-metallic part: 2,000 VAC 50/60 Hz 1 min
DurabilityElectrical: 500,000 operations min. (15 A at 250 VAC)
Mechanical: 10 million operations min.
Vibration resistanceMalfunction: 10 to 55 Hz, 1.5 mm double amplitude at the total travel position
Shock resistanceDestruction: 1000 m/s2 max. (at total travel position)
Malfunction: 100 m/s2 max. (at total travel position)
Degree of protectionIP65

Operating Force (OF)Standard value 6.28 N max.
Release Force (RF)Standard value 2.26 N min.
Pre-Travel (PT)Standard value 5 mm max.
Movement Differential (MD)Standard value 0.4 mm max.
Over-Travel (OT)Standard value 6 mm min.

Dimensions

情報更新:2025/09/04

Mounting hole dimensions

Circuits configuration

情報更新:2025/09/04

Characteristic chart

情報更新:2025/09/04

Durability curve

Electrical:
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
ZE-NA2-2Sについての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。