商品概要
画像をクリックすると大きくなります
DIN Track Push-in Terminal Block, 1 tier, Adaptation stranded wires size 4.0 mm2, Wiring 1 : 2, Blue
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 150 |
詳細情報
Ratings/Performance
情報更新:2025/09/10
| Application | for Feed Through | |
|---|---|---|
| Rated voltage | IEC: 800 V UL: 600 V | |
| Rated current | IEC: 32 A/4.0 mm2 UL: 30 A/AWG10 (solid wire), 20 A/AWG12 | |
| Type of connection | Push-in spring | |
| Wiring | 1 : 2 | |
| Number of stages | 1 tier | |
| Color | Blue | |
| Adaptation wire | Recommended terminal | Ferrule |
| Size | 4.0 mm2 | |
| Stranded wires size | 0.2 to 4.0 mm2 | |
| Solid wire size | 0.2 to 6.0 mm2 | |
| Stranded wires size with ferrule | 0.25 to 4.0 mm2 | |
| Dielectric strength voltage | Dielectric strength | 2000 VAC 1 min (Leakage current 1 mA) |
| Ambient temperature (Operating) | -40 to 55 ℃ | |
| Ambient temperature (Storage) | -40 to 85 ℃ | |
| Ambient humidity (Operating) | 5 to 95 % | |
| Ambient humidity (Storage) | 5 to 95 % | |
| Vibration resistance | 10 to 150 Hz, acceleration 50 m/s2 for 80 min each in X, Y, and Z directions | |
| Shock resistance | 500 m/s2, 11 ms, each in 6 directions 5 times | |
| Insertion durability | 50 times | |
| Dimensions | Width | 6.2 mm |
| Height | 66.5 mm | |
| Depth | 35.3 mm | |
| Weight | 10.8 g | |