商品概要

画像をクリックすると大きくなります

DIN Track Push-in Terminal Block, 1 tier, Adaptation stranded wires size 2.5 mm2, Wiring 2 : 2, Dark gray

在庫/販売状況

2025/09/30 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 160

詳細情報

Ratings/Performance

情報更新:2025/09/10

Applicationfor Feed Through
Rated voltageIEC: 800 V
UL: 600 V
Rated currentIEC: 24 A/2.5 mm2
UL: 20 A/AWG12 (solid wire), 15 A/AWG14
Type of connectionPush-in spring
Wiring2 : 2
Number of stages1 tier
ColorDark gray
Adaptation wireRecommended terminalFerrule
Size2.5 mm2
Stranded wires size0.14 to 2.5 mm2
Solid wire size0.14 to 4.0 mm2
Stranded wires size with ferrule0.14 to 2.5 mm2
Dielectric strength voltageDielectric strength2000 VAC 1 min (Leakage current 1 mA)
Ambient temperature (Operating)-40 to 55 ℃
Ambient temperature (Storage)-40 to 85 ℃
Ambient humidity (Operating)5 to 95 %
Ambient humidity (Storage)5 to 95 %
Vibration resistance10 to 150 Hz, acceleration 50 m/s2 for 80 min each in X, Y, and Z directions
Shock resistance500 m/s2, 11 ms, each in 6 directions 5 times
Insertion durability50 times
DimensionsWidth5.2 mm
Height72.2 mm
Depth35.3 mm
Weight10.4 g