商品概要

画像をクリックすると大きくなります

DIN Track Push-in Terminal Block, 1 tier,, Adaptation stranded wires size 4.0 mm2, Wiring 1 : 2

在庫/販売状況

2025/09/12 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 470

詳細情報

Ratings/Performance

情報更新:2025/09/10

Applicationfor Grounding
Rated voltageIEC: 800 V
UL: 600 V
Type of connectionPush-in spring
Wiring1 : 2
Number of stages1 tier
ColorGreen/Yellow
Adaptation wireRecommended terminalFerrule
Size4.0 mm2
Stranded wires size0.2 to 4.0 mm2
Solid wire size0.2 to 6.0 mm2
Stranded wires size with ferrule0.25 to 4.0 mm2
Dielectric strength voltageDielectric strength2000 VAC 1 min (Leakage current 1 mA)
Ambient temperature (Operating)-40 to 55 ℃
Ambient temperature (Storage)-40 to 85 ℃
Ambient humidity (Operating)5 to 95 %
Ambient humidity (Storage)5 to 95 %
Vibration resistance10 to 150 Hz, acceleration 50 m/s2 for 80 min each in X, Y, and Z directions
Shock resistance500 m/s2, 11 ms, each in 6 directions 5 times
Insertion durability50 times
DimensionsWidth6.2 mm
Height66.5 mm
Depth35.3 mm
Weight14.1 g