商品概要
画像をクリックすると大きくなります
DIN Track Push-in Terminal Block, 2 tiers, Adaptation stranded wires size 4.0 mm2, Wiring 1 : 1
在庫/販売状況
2025/09/12 00:00 情報更新販売状況 | 販売中 |
---|---|
機種区分 | 受注生産機種 |
在庫状況 | |
標準価格(税別) | ¥ 920 |
詳細情報
Ratings/Performance
情報更新:2025/09/10
Application | for Grounding | |
---|---|---|
Rated voltage | IEC: 500 V UL: 600 V | |
Type of connection | Push-in spring | |
Wiring | 1 : 1 | |
Number of stages | 2 tiers | |
Color | Green/Yellow | |
Adaptation wire | Recommended terminal | Ferrule |
Size | 4.0 mm2 | |
Stranded wires size | 0.2 to 4.0 mm2 | |
Solid wire size | 0.2 to 6.0 mm2 | |
Stranded wires size with ferrule | 0.25 to 4.0 mm2 | |
Dielectric strength voltage | Dielectric strength | 2000 VAC 1 min (Leakage current 1 mA) |
Ambient temperature (Operating) | -40 to 55 ℃ | |
Ambient temperature (Storage) | -40 to 85 ℃ | |
Ambient humidity (Operating) | 5 to 95 % | |
Ambient humidity (Storage) | 5 to 95 % | |
Vibration resistance | 10 to 150 Hz, acceleration 50 m/s2 for 80 min each in X, Y, and Z directions | |
Shock resistance | 500 m/s2, 11 ms, each in 6 directions 5 times | |
Insertion durability | 50 times | |
Dimensions | Width | 6.2 mm |
Height | 85 mm | |
Depth | 45.9 mm | |
Weight | 20.8 g |