商品概要

画像をクリックすると大きくなります

Connecting Cables for Connector-Terminal Block Conversion Units, Shielded, Fujitsu/Otax connector 40-pin to MIL Connector 20-pin, MIL Connector 20-pin, 3 m

在庫/販売状況

2026/03/19 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 8,900

詳細情報

Ratings/Performance

情報更新:2025/09/30

ShieldEquipped
CableUL2464 Interface Cable
Cable lengthA: 3 m
B: 2.75 m
Power supply voltage125 VAC
30 VDC
Rated current1 A
Connector 1Name of connectorOne 40-pin Connector Made by Fujitsu Component, Ltd. to Two 20-pin MIL Connectors
Type of connectorOne 40-pin Connector Made by Fujitsu Component, Ltd. to One 40-pin MIL Connector, Reverse wiring
Number of poles40 pole
Connector 2Name of connectorMIL Connector 20-pole - Cable with Discrete-wire Press-fit Terminals
Type of connectorOne 34-pin MIL Connector to One 34-pin MIL Connector
Number of poles20 pole
Dielectric strength voltageInsulation resistance100 MΩ min. (at 500 VDC)
Dielectric strength500 VAC 1 min (Leakage current 1 mA max.)
Ambient temperature (Operating)-20 to 75 ℃
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
XW2Z-300Dについての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。