商品概要
画像をクリックすると大きくなります
Connecting Cables for Connector-Terminal Block Conversion Units, Shielded, Fujitsu/Otax connector 24-pin to MIL Connector 20-pin, 0.5 m
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 5,200 |
詳細情報
Ratings/Performance
情報更新:2025/09/30
| Wiring type | One 14-pin MIL Connector to One 14-pin MIL Connector | |
|---|---|---|
| Shield | Equipped | |
| Cable | UL2464 Interface Cable | |
| Cable length | A: 0.5 m | |
| Power supply voltage | 125 VAC 30 VDC | |
| Rated current | 1 A | |
| Connector 1 | Name of connector | One 40-pin Connector Made by Fujitsu Component, Ltd. to Two 20-pin MIL Connectors |
| Type of connector | One 40-pin MIL Connector to One 40-pin MIL Connector | |
| Number of poles | 24 pole | |
| Connector 2 | Name of connector | MIL Connector 20-pole - Cable with Discrete-wire Press-fit Terminals |
| Type of connector | One 34-pin MIL Connector to One 34-pin MIL Connector | |
| Number of poles | 20 pole | |
| Dielectric strength voltage | Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | 500 VAC 1 min (Leakage current 1 mA max.) | |
| Ambient temperature (Operating) | -20 to 75 ℃ | |
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
XW2Z-050Aについての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。