商品概要
画像をクリックすると大きくなります
Connecting Cables for Connector-Terminal Block Conversion Units, Without shield, FCN Connector 40-pin to MIL Connector 40-pin, Straight Wiring, 3 m
在庫/販売状況
2026/03/19 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 3,700 |
詳細情報
Ratings/Performance
情報更新:2025/09/30
| Shield | None | |
|---|---|---|
| Cable | UL2464 Interface Cable | |
| Cable length | A: 3 m | |
| Power supply voltage | 125 VAC 30 VDC | |
| Rated current | 1 A | |
| Connector 1 | Name of connector | One 40-pin Connector Made by Fujitsu Component, Ltd. to Two 20-pin MIL Connectors |
| Type of connector | Reverse wiring | |
| Number of poles | 40 pole | |
| Connector 2 | Name of connector | MIL Connector 20-pole - Cable with Discrete-wire Press-fit Terminals |
| Type of connector | Connection cable for XW2R-[]34G[]-C[], OMRON PLC | |
| Number of poles | 40 pole | |
| Dielectric strength voltage | Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | 500 VAC 1 min (Leakage current 1 mA max.) | |
| Ambient temperature (Operating) | -20 to 75 ℃ | |
RoHS/REACH対応状況
情報更新:2026/3/18
XW2Z-0300BF-LのRoHS対応状況については、営業部門もしくは販売店にお問い合わせください。
規格認証/適合状況
XW2Z-0300BF-Lについての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。