商品概要
画像をクリックすると大きくなります
Connector-Terminal Block Conversion Units, Phillips screw terminal, 34 poles, PLC manufacturer: OMRON, Without power supply terminals, DIN track mounting
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 4,800 |
詳細情報
Ratings/Performance
情報更新:2025/09/10
| Input/Output | Input/Output | |
|---|---|---|
| Number of Input/Output | 32 point | |
| Rated voltage | 24 VDC | |
| Rated current | 0.5 A/signal, 4 A/common | |
| Power supply terminal | None | |
| Type of connection | Phillips screw | |
| Adaptation wire | Recommended terminal | Round ferrules (AWG22 to 16) Forked crimp terminals (AWG22 to 16) |
| AWG | Stranded wire, solid wire: AWG26 to 16 | |
| Stripped length | 9 mm | |
| Adaptation I/O | OMRON PLC: NX-OD6256-5 NX-OD6121-5 CJ1W-OD232 CJ1W-OD233 CJ1W-OD234 CJ1W-OD262 CJ1W-OD263 CJ1W-MD263 (output) CJ1W-MD563 (output) | |
| Mounted connector | Mode | MIL Sockets (XG4A) |
| Mounted connector part number | XG4A-4031 | |
| Number of poles | 34 pole | |
| Dielectric strength voltage | Insulation resistance | 100 MΩ min. |
| Dielectric strength | 500 VAC 1 min (Leakage current 1 mA) | |
| Ambient temperature (Operating) | 0 to 55 ℃ | |
| Dimensions | Width | 130.7 mm |
| Height | 44.81 mm | |
| Depth | 50 mm | |
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
XW2R-J34GD-C4についての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。