商品概要

画像をクリックすると大きくなります

Ultra-Compact Connector-Terminal Block, 50 poles, MIL Connector, Straight wiring (1:1 wiring)

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 4,800

詳細情報

Ratings/Performance

情報更新:2025/09/10

Rated voltage125VAC, 30VDC
Rated current1 A
Type of connectionPush-in spring
ColorPWB color: black
Adaptation wireRecommended terminalFerrule
SizeWith insulation sleeve: 0.14 to 0.5 mm2(AWG26 to 20)
Without insulation sleeve: 0.75 to 1.5 mm2(AWG18 to 16)
Stranded wires size0.08 to 1.5 mm2
Solid wire size0.08 to 1.5 mm2
AWGStranded wire, solid wire: AWG28 to 16 (outer diameter of the wire: 2.8 mm dia. max.)
Stripped lengthFerrules not used: 8 mm
Ferrules used: 8 to 12 mm
Mounted connectorModeMIL connector XG4A
Number of poles50 pole
Dielectric strength voltageInsulation resistance100 MΩ min. (at 500 VDC)
Dielectric strength500 VAC for 1min (leakage current: 1 mA max.)
Ambient temperature (Operating)-20 to +75 ℃ (with no condensation or icing)
Ambient temperature (Storage)-20 to +75 ℃ (with no condensation or icing)
Ambient humidity (Operating)5 to 95 % (with no condensation)
Ambient humidity (Storage)5 to 95 % (with no condensation)
Vibration resistance10 to 150 Hz, acceleration 50 m/s2 for 80 min each in X, Y, and Z directions
Shock resistance500 m/s2, 11 ms, each in 6 directions 5 times
Insertion durability50 times
DimensionsWidth92.5 mm
Height39 mm
Depth40.8 mm
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
Yes Yes N/A N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No