商品概要
画像をクリックすると大きくなります
Ultra-Compact Connector-Terminal Block, 40 poles, PLC manufacturer: OMRON, Yokogawa Electric, and Hitachi Industrial Equipment Systems, 32 points, Input, PWB color: Black
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 5,500 |
詳細情報
Ratings/Performance
情報更新:2025/09/10
| Input/Output | Input | |
|---|---|---|
| Number of Input/Output | 32 point | |
| Rated voltage | 30 VDC | |
| Rated current | I/O unit signal line: 0.5 A I/O unit common line: 4 A Power supply line: 7 A | |
| Power supply terminal | Input | |
| Type of connection | Push-in spring | |
| Color | PWB color: black | |
| Adaptation wire | Recommended terminal | Ferrule |
| Size | With insulation sleeve: 0.14 to 0.5 mm2(AWG26 to 20) Without insulation sleeve: 0.75 to 1.5 mm2(AWG18 to 16) | |
| Stranded wires size | 0.08 to 1.5 mm2 | |
| Solid wire size | 0.08 to 1.5 mm2 | |
| AWG | Stranded wire, solid wire: AWG28 to 16 (outer diameter of the wire: 2.8 mm dia. max.) | |
| Stripped length | Ferrules not used: 8 mm Ferrules used: 8 to 12 mm | |
| Adaptation I/O | OMRON PLC: CJ1W-ID232 CJ1W-ID233 CJ1W-ID262 CJ1W-MD263 (input) CJ1W-MD563 (input) NX-ID6142-5 | |
| Mounted connector | Mode | MIL connector XG4A |
| Number of poles | 40 pole | |
| Dielectric strength voltage | Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | 500 VAC for 1min (leakage current: 1 mA max.) | |
| Ambient temperature (Operating) | -20 to +75 ℃ (with no condensation or icing) | |
| Ambient temperature (Storage) | -20 to +75 ℃ (with no condensation or icing) | |
| Ambient humidity (Operating) | 5 to 95 % (with no condensation) | |
| Ambient humidity (Storage) | 5 to 95 % (with no condensation) | |
| Vibration resistance | 10 to 150 Hz, acceleration 50 m/s2 for 80 min each in X, Y, and Z directions | |
| Shock resistance | 500 m/s2, 11 ms, each in 6 directions 5 times | |
| Insertion durability | 50 times | |
| Dimensions | Width | 124 mm |
| Height | 52.7 mm | |
| Depth | 40.8 mm | |