商品概要

画像をクリックすると大きくなります

Ultra-Compact Connector-Terminal Block, 40 poles, PLC manufacturer: OMRON, Yokogawa Electric, and Hitachi Industrial Equipment Systems, 32 points, PWB color: Blue

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 3,800

詳細情報

Ratings/Performance

情報更新:2025/09/10

Input/OutputInput/Output
Number of Input/Output32 point
Rated voltage30 VDC
Rated currentI/O unit signal line: 0.5 A
I/O unit common line: 4 A
Power supply line: 7 A
Type of connectionPush-in spring
ColorPWB color: blue
Adaptation wireRecommended terminalFerrule
SizeWith insulation sleeve: 0.14 to 0.5 mm2(AWG26 to 20)
Without insulation sleeve: 0.75 to 1.5 mm2(AWG18 to 16)
Stranded wires size0.08 to 1.5 mm2
Solid wire size0.08 to 1.5 mm2
AWGStranded wire, solid wire: AWG28 to 16 (outer diameter of the wire: 2.8 mm dia. max.)
Stripped lengthFerrules not used: 8 mm
Ferrules used: 8 to 12 mm
Adaptation I/OOMRON PLC: CS1W-OD231
CS1W-OD232
CS1W-OD261
CS1W-OD262
CS1W-MD261 (output)
CS1W-MD262 (output)
CS1W-MD561 (output)
CJ1W-OD231
CJ1W-OD261
CJ1W-MD261 (output)
NX-OD6121-6
Yokogawa Electric PLC: F3YD32-1H
F3YD32-1T
F3YD32-1P
F3YD32-1R
F3WD64-3P (output)
F3WD64-4P (output)
Hitachi Industrial Equipment Systems PLC: EH-YT32
EH-YTP32
EH-YT64
EH-YTP64
Mounted connectorModeMIL connector XG4A
Number of poles40 pole
Dielectric strength voltageInsulation resistance100 MΩ min. (at 500 VDC)
Dielectric strength500 VAC for 1min (leakage current: 1 mA max.)
Ambient temperature (Operating)-20 to +75 ℃ (with no condensation or icing)
Ambient temperature (Storage)-20 to +75 ℃ (with no condensation or icing)
Ambient humidity (Operating)5 to 95 % (with no condensation)
Ambient humidity (Storage)5 to 95 % (with no condensation)
Vibration resistance10 to 150 Hz, acceleration 50 m/s2 for 80 min each in X, Y, and Z directions
Shock resistance500 m/s2, 11 ms, each in 6 directions 5 times
Insertion durability50 times
DimensionsWidth75 mm
Height39 mm
Depth40.8 mm
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
Yes Yes N/A N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No