商品概要

画像をクリックすると大きくなります

Ultra-Compact Connector-Terminal Block, 40 poles, PLC manufacturer: Mitsubishi Electric, Fuji Electric, 32 points

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 3,800

詳細情報

Ratings/Performance

情報更新:2025/09/10

Input/OutputInput/Output
Number of Input/Output32 point
Rated voltage30 VDC
Rated currentI/O unit signal line: 0.5 A
I/O unit common line: 2 A
Power supply line: 7 A
Type of connectionPush-in spring
ColorPWB color: black
Adaptation wireRecommended terminalFerrule
SizeWith insulation sleeve: 0.14 to 0.5 mm2(AWG26 to 20)
Without insulation sleeve: 0.75 to 1.5 mm2(AWG18 to 16)
Stranded wires size0.08 to 1.5 mm2
Solid wire size0.08 to 1.5 mm2
AWGStranded wire, solid wire: AWG28 to 16 (outer diameter of the wire: 2.8 mm dia. max.)
Stripped lengthFerrules not used: 8 mm
Ferrules used: 8 to 12 mm
Adaptation I/OMitsubishi PLC: LX41C4
LX42C4
LY41NT1P
LY41PT1P
LY42NT1P
LY42PT1P
LH42C4NT1P (input)
LH42C4NT1P (output)
LH42C4PT1P (input)
LH42C4PT1P (output)
QX41
QX41-S1
QX41-S2
QX71
QX42
QX42-S1
QX72
QX82
QX82-S1
QY41P
QY71
QY42P
QY82P
QH42P (input)
QH42P (output)
QX41Y41P (input)
QX41Y41P (output)
QH42P
QX41Y41P
RX41C4
RX71C4
RX41C6HS
RX61C6HS
RX42C4
RX72C4
RY41NT2P
RY41NT2H
RY41PT1P
RY41PT2H
RY42NT2P
RY42PT1P
RH42C4NT2P (input)
RH42C4NT2P (output)
Fuji Electric PLC: NP1X3202-W
NP1X3206-W
NP1X6406-W
NP1Y32T09P1
NP1Y32U09P1
NP1Y64T09P1
NP1Y64U09P1
NP1W6406T (input)
NP1W6406T (output)
NP1W6406U (input)
NP1W6406U (output)
Mounted connectorModeMIL connector XG4A
Number of poles40 pole
Dielectric strength voltageInsulation resistance100 MΩ min. (at 500 VDC)
Dielectric strength500 VAC for 1min (leakage current: 1 mA max.)
Ambient temperature (Operating)-20 to +75 ℃ (with no condensation or icing)
Ambient temperature (Storage)-20 to +75 ℃ (with no condensation or icing)
Ambient humidity (Operating)5 to 95 % (with no condensation)
Ambient humidity (Storage)5 to 95 % (with no condensation)
Vibration resistance10 to 150 Hz, acceleration 50 m/s2 for 80 min each in X, Y, and Z directions
Shock resistance500 m/s2, 11 ms, each in 6 directions 5 times
Insertion durability50 times
DimensionsWidth75 mm
Height39 mm
Depth40.8 mm
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
Yes Yes N/A N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No