商品概要
画像をクリックすると大きくなります
Industrial Ethernet Cable, Connectors on both ends (M12 plug/RJ45 plug), 4 poles, Right angle, Standard cable (Light blue), 5 m
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 8,450 |
詳細情報
定格/性能
情報更新:2025/10/21
| Type | Ethernet Cables |
|---|---|
| Number of poles | 4 pole |
| Plug/socket | M12 plug/RJ45 plug |
| Location of lead output | Straight |
| Rated voltage | 30 VDC |
| Rated current | 2.5 A |
| Contact resistance | 40 mΩ max. |
| Type | Standard Cable |
| Cable length | 5 m |
| Ambient temperature (Operating) | -25 to 70 ℃ |
| Ambient humidity (Operating) | -25 to 70 ℃ |
| Insulation resistance | 500 MΩ min. |
| Dielectric strength | 1,000 VAC for 60 s (leakage current: 1 mA max.) |
| Degree of protection | M12:IEC IP67, RJ45:IEC IP20 |
| Materials | M12: Copper alloy (gold plating)(Contact) M12: PBT resin(Pin block) ,RJ45: PA resin(Pin block) M12: Stainless(Thread Bracket(tabs)) M12: Zinc alloy (nickel plated)(Anchors) PBT resin(Cover) Rubber(O-ring) Stainless(Shield) |