商品概要
画像をクリックすると大きくなります
Industrial Ethernet Cable, Connectors on both ends (RJ45 plug/RJ45 plug), 4 poles, Straight, Standard cable (Light blue), 10 m
在庫/販売状況
2026/03/19 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 13,400 |
詳細情報
定格/性能
情報更新:2025/10/21
| Type | Ethernet Cables |
|---|---|
| Number of poles | 4 pole |
| Plug/socket | RJ45 plug/RJ45 plug |
| Location of lead output | Straight |
| Rated voltage | 30 VDC |
| Rated current | 3 A |
| Contact resistance | 40 mΩ max. |
| Type | Standard Cable |
| Cable length | 10 m |
| Ambient temperature (Operating) | -25 to 70 ℃ |
| Ambient humidity (Operating) | -25 to 70 ℃ |
| Insulation resistance | 1000 MΩ min. |
| Dielectric strength | 1,000 VAC for 60 s (leakage current: 1 mA max.) |
| Degree of protection | M12:IEC IP67, RJ45:IEC IP20 |
| Materials | Copper alloy (gold plating)(Contact) PA resin(Pin block) Stainless(Shield) Zinc alloy(nickel plated)(Anchors) |