商品概要
画像をクリックすると大きくなります
Industrial Ethernet Cable, Connectors on both ends (M12 plug/RJ45 plug), 4 poles, Straight, Standard cable Shield Strengthening model (Black), 1 m
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 7,800 |
詳細情報
定格/性能
情報更新:2025/12/01
| Type | Ethernet Cables |
|---|---|
| Number of poles | 4 pole |
| Plug/socket | M12 plug/RJ45 plug |
| Location of lead output | Straight |
| Rated voltage | 30 VDC |
| Rated current | 2.5 A |
| Contact resistance | 40 mΩ max. |
| Type | Shield Strengthening model (Standard cable) |
| Cable length | 1 m |
| Ambient temperature (Operating) | -25 to 70 ℃ |
| Ambient humidity (Operating) | -25 to 70 ℃ |
| Insulation resistance | 500 MΩ min. |
| Dielectric strength | 1,000 VAC for 60 s (leakage current: 1 mA max.) |
| Degree of protection | IP20 |
| Materials | PA resin(Pin block) PBT resin(Cover) Stainless(Shield) |
RoHS/REACH対応状況
情報更新:2026/4/01
XS5W-T421-CMC-SSのRoHS対応状況については、営業部門もしくは販売店にお問い合わせください。