商品概要
画像をクリックすると大きくなります
Industrial Ethernet Cable, Connectors on both ends (M12 plug/M12 plug), 4 poles, Straight, Standard cable (Yellow), 0.3 m
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 3,250 |
詳細情報
定格/性能
情報更新:2025/12/01
| Type | Ethernet Cables |
|---|---|
| Number of poles | 4 pole |
| Plug/socket | M12 plug/M12 plug |
| Location of lead output | Straight |
| Rated voltage | 30 VDC |
| Rated current | 3 A |
| Contact resistance | 40 mΩ max. |
| Type | Standard Cable |
| Cable length | 0.3 m |
| Ambient temperature (Operating) | -25 to 70 ℃ |
| Ambient humidity (Operating) | -25 to 70 ℃ |
| Insulation resistance | 1000 MΩ min. |
| Dielectric strength | 1,000 VAC for 60 s (leakage current: 1 mA max.) |
| Degree of protection | IP67 |
| Materials | Copper alloy (gold plating)(Contact) PBT resin(Cover) PBT resin(Pin block) Rubber parts(O-ring) Stainless(Anchors(tabs)) Stainless(Shield) Zinc alloy(nickel plated)(Anchors) |