商品概要
Round Water-resistant Connector (M12 Smartclick), Connector with Cable, Socket and Plug on Both Cable Ends, A-coding (DC type), 4 poles, Gold plating, Straight (Socket)/straight (Plug), Oil-resistant Polyurethane Cable, 5 m
在庫/販売状況
2026/11/12 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 12,100 |
詳細情報
定格/性能
情報更新:2026/03/05
| Type | Water-resistant Connectors |
|---|---|
| Application / Cording | A-coding |
| connection-1_Form | MaleーStraight |
| connection-1_Connector | M12 Smartclick |
| connection-2_Form | FemaleーStraight |
| connection-2_Connector | M12 Smartclick |
| Application | 4 pole |
| Number of wires | 4 |
| Shield | No |
| Type | Oil-resistant polyurethane robot cable |
| Cable length | 5 m |
| Rated current | 3 A |
| Rated voltage | 125 VDC |
| LED | No |
| Connections (Numbers inside circles are terminal numbers) | 8:①Brown ②White ③Blue ④Black(for DC) |
|---|---|
| Plug/socket | Plug/socket |
| Fix method | M12 Smartclick connector |
| Contact resistance | 40 mΩ max. (20 mV max, 100 mA max.) |
| Outer diameter | 6 mm dia. |
| Ambient temperature (Operating) | -25 to 70℃ |
| Ambient humidity (Operating) | 20 to 85% |
| Insulation resistance | 1000 MΩ min. (at 500 VDC) |
| Dielectric strength | 1,500 VAC 1 min (Leakage current 1mA max.) |
| Degree of protection | IP67 |
| Materials | PBT resin(Pin block) Phosphor bronze (gold plating)(Contact) Rubber parts(O-ring) Soft PBT resin(Cover) Stainless steel(Fixtures (Lock)) Zinc alloy (nickel plated)(Fixture) |
| Insertion durability | 50 time |
| Lock strength | 1 N・m/15 s(rotation) 100 N/15 s(Tensile) |
| Cable holding strength | 1 N・m/15 s(rotation) 100 N/15 s(Tensile) |
CAD
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
XS5W-D421-G81-Pについての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。