商品概要
画像をクリックすると大きくなります
Panel-mounting M12 Connector, Rear lock, 0.5 m
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 2,100 |
詳細情報
Ratings/Performance
情報更新:2025/09/04
| Application | Industrial Ethernet | |
|---|---|---|
| Number of poles | 4 pole | |
| Plug/socket | Socket | |
| Fastening method | M12 D coding | |
| Rated voltage | 125 VDC | |
| Rated current | 4 A | |
| Contact resistance | 40 mΩ max. | |
| Cable specifications | Type | Standard cable |
| Cable length | 0.5 m | |
| Ambient temperature range (Operating) | -25 to 70 ℃ | |
| Ambient temperature range (Storage) | -25 to 70 ℃ | |
| Insulation resistance | 1000 MΩ min. | |
| Dielectric strength | 1,500 VAC 1 min (Leakage current 1mA max.) | |
| Degree of protection | IP67 | |
| Mounting method | Panel-mounting (Rear Lock) | |
| Material | Pin block: PBT resin Contact: Phosphor bronze/nickel base (gold plating) Fixture: Diecast zinc (nickel plated) Nut: Brass (nickel plated) Sealing resin: Epoxy resin O-ring: Rubber parts | |
Dimensions
情報更新:2025/09/04