商品概要
画像をクリックすると大きくなります
Round Water-resistant Connector (M12 Smartclick), Connector with Cables, Plug on One Cable End, A-coding (DC type), 4 poles, Gold plating, Right-angle, Connections: ①Brown/②White/③Blue/④Black, Fire-retardant PVC robot cable, 1 m
Round Water-resistant Connector (M12 Smartclick), Connector with Cables, Plug on One Cable End, A-coding (DC type), 4 poles, Gold plating, Right-angle, Connections: ①Brown/②White/③Blue/④Black, Fire-retardant PVC robot cable, 1 m
在庫/販売状況
2026/10/22 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 1,800 |
詳細情報
定格/性能
情報更新:2026/02/27
| Application / Cording | A-coding |
|---|---|
| connection-1_Form | MaleーAngle |
| connection-1_Connector | M12 Smartclick |
| connection-2_Form | Other |
| connection-2_Connector | Free Cable Stranded |
| Application | 4 pole |
| Number of wires | 4 |
| Shield | No |
|---|---|
| Type | Fire-retardant, PVC robot cable |
| Cable length | 1 m |
| Rated current | 4 A |
| Rated voltage | 250 VDC |
| LED | No |
| Connections (Numbers inside circles are terminal numbers) | 8:①Brown ②White ③Blue ④Black(for DC) |