商品概要
Connector with cables, socket on one cable end, 8 poles, Straight, 10 m
在庫/販売状況
2026/10/22 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 6,950 |
詳細情報
定格/性能
情報更新:2026/02/27
| Type | Water-resistant Connectors |
|---|---|
| Application / Cording | A-coding |
| connection-1_Form | FemaleーStraight |
| connection-1_Connector | M12 Smartclick |
| connection-2_Form | Other |
| connection-2_Connector | Free Cable Stranded |
| Application | 8 pole |
| Shield | Yes |
| Type | Fire-retardant, PVC robot cable |
| Cable length | 10 m |
| Rated current | 1.5 A |
| Rated voltage | 36 VDC |
|---|---|
| LED | No |
| Connections (Numbers inside circles are terminal numbers) | H:①White ②Brown ③Green ④Yellow ⑤Gray ⑥Pink ➆Blue ⑧Shielded |
| Plug/socket | Socket |
| Location of lead output | Straight |
| Contact resistance | 40 mΩ max. (20 mV max, 100 mA max.) |
| Ambient temperature (Operating) | -25 to 70℃ |
| Ambient humidity (Operating) | 20 to 85% |
| Insulation resistance | 1000 MΩ min. (at 500 VDC) |
| Dielectric strength | 1,500 VAC 1 min (Leakage current 1mA max.) |
| Degree of protection | IP67 |