商品概要

画像をクリックすると大きくなります

Round Water-resistant Connector, Connector with Cables, Connector on Both Cable Ends (Socket/Plug), M8 Screw-on, Right-angle (socket)/Right-angle (plug), 4 poles, Robot cable, 10 m

Round Water-resistant Connector, Connector with Cables, Connector on Both Cable Ends (Socket/Plug), M8 Screw-on, Right-angle (socket)/Right-angle (plug), 4 poles, Robot cable, 10 m

在庫/販売状況

2026/11/11 00:00 情報更新
在庫/販売状況 ご利用条件
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 8,200

詳細情報

定格/性能

情報更新:2026/02/27

Type Water-resistant Connectors
Application / Cording A-coding
connection-1_Form MaleーAngle
connection-1_Connector M8 Screw
connection-2_Form FemaleーAngle
connection-2_Connector M8 Screw
Application 4 pole
Number of wires 4
Shield No
Type Fire-retardant, PVC robot cable
Cable length 10m
Rated current 1 A
Rated voltage 125 VDC
LED No
Connections (Numbers inside circles are terminal numbers) 4:①Brown ②White ③Blue ④Black
Plug/socket Plug/socket
Fix method M8 Screw-on
Contact resistance 40 mΩ max. (20 mV max, 100 mA max.)
Outer diameter 4 mm dia.
Ambient temperature (Operating) 0 to 70 ℃
Ambient humidity (Operating) 20 to 85%
Degree of protection IP67
Insertion durability 200 time
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
XS3W-M422-410-Rについての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。