商品概要
画像をクリックすると大きくなります
Round Water-resistant Connectors (M12 Threads), Connectors with cables, socket and plug on both cable ends, For DC, 8 poles, Straight (socket)/Straight (plug), Standard cable, 5 m
在庫/販売状況
2026/02/06 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | △ |
| 標準価格(税別) | ¥ 5,100 |
詳細情報
Ratings/Performance
情報更新:2025/11/04
| Type | Water-resistant Connectors | |
|---|---|---|
| Application | for DC | |
| Number of poles | 8 pole | |
| Plug/socket | Plug/socket | |
| Fastening method | M12 Threads | |
| Rated voltage | 36 VDC | |
| Rated current | 1.5 A | |
| Contact resistance | 40 mΩ max. (20 mV max, 100 mA max.) | |
| Cable specifications | Outer diameter | 6 mm dia. |
| Number of wires | 8 cores | |
| Cable length | 5 m | |
| Ambient temperature range (Operating) | -25 to 70 ℃ | |
| Insulation resistance | 1000 MΩ min. (at 500 VDC) | |
| Dielectric strength | 1,000 VAC 1 min (Leakage current 1mA max.) | |
| Degree of protection | IP67 | |
| Material | Pin block: PBT resin Cover: Soft PBT resin Contact: Brass (gold plating) Fixture: Brass (nickel plated) Body: Brass (nickel plated) Nut: Brass (nickel plated) O-ring: Rubber parts | |
| Insertion durability | 200 回 min. | |
Dimensions
情報更新:2025/11/04

RoHS/REACH対応状況
情報更新:2026/2/04